SPF-20WT

SHELF SUPPORT - SPF-20WT

Product Specifications
Material
304 Stainless Steel
Finish
White
Weight of Item (g)
7
Length or Depth of Item when closed (mm)
24
Length or Depth of Item when closed (in)
1
Length or Depth of Item when closed (mm)
24
Length or Depth of Item when open (in)
1
Height of Item (mm)
23
Height of Item (in)
0.9375
Width of Item (mm)
14
Width of Item (in)
0.5625
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

GLASS SHELF SUPPORT - 2877ZN5

$14.30