ITEM NO. | SMB-15R |
Weight | 6 g |
Dimensions | 20.8 × 15 × 18.5 mm |
Load Capacity (kg) | 90/4pcs |
Load Capacity (lbs) | 198/4pcs |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
20.8 mm | 15 mm | 18.5 mm | 6 g |
Components
Component | Material | Finish |