Product Description
- Aluminum shelf standard
- Easy to cut to desired length
- Thin profile (3 mm, 1/8") suitable for surface mount
- Screw hole located every 12 mm (4-23/32")
- New slot shape to prevent shelf support from falling off
- Special screw with silver finish available. (AP-SC3-16)
- Screws and accessories sold separately
Product Specifications
Material
Aluminum
Finish
White
Weight of Item (g)
113
Length or Depth of Item when closed (mm)
3
Length or Depth of Item when closed (in)
0.125
Length or Depth of Item when closed (mm)
3
Length or Depth of Item when open (in)
0.125
Height of Item (mm)
1820
Height of Item (in)
71.6875
Width of Item (mm)
12
Width of Item (in)
0.5
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5 mm or #6 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files