AP-DH2600

SHELF STANDARD ALUMINUM - AP-DH2600

Product Description
  • Aluminum shelf standard
  • Easy to cut to desired length
  • Designed for press-fit mount without using screws
  • New slot shape to prevent shelf support from falling off
  • Screws and accessories sold separately
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
187
Length or Depth of Item when closed (mm)
6.5
Length or Depth of Item when closed (in)
0.3125
Length or Depth of Item when closed (mm)
6.5
Length or Depth of Item when open (in)
0.3125
Height of Item (mm)
2600
Height of Item (in)
102.375
Width of Item (mm)
12
Width of Item (in)
0.5
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

SHELF STANDARD ALUMINUM - AP-DM1820

$10.00
SHELF STANDARD ALUMINUM - AP-DH1820

$10.30
SHELF STANDARD ALUMINUM - AP-DM2600

$14.50
Image coming soon

$16.20
SHELF STANDARD - AP-DM1820WT

$17.10