SPW-1820

SHELF STANDARD - SPW-1820

Product Specifications
Material
430 Stainless Steel
Finish
Satin
Weight of Item (g)
335
Length or Depth of Item when closed (mm)
5
Length or Depth of Item when closed (in)
0.25
Length or Depth of Item when closed (mm)
5
Length or Depth of Item when open (in)
0.25
Height of Item (mm)
1820
Height of Item (in)
71.6875
Width of Item (mm)
15
Width of Item (in)
0.625
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

SHELF SUPPORT FOR SPW-1820 - SPW-20-BR

$1.10
SHELF SUPPORT FOR SPW-1820 - SPW-20-WT

$1.10
COVER FOR SPW-1820 - SPW-CV1820-WT

$1.20
COVER FOR SPW-1820 - SPW-CV1820-BR

$1.80
END CAP FOR SPW-1820 - SPW-EC20-WT

$0.40