SPN-1820

SHELF STANDARD - SPN-1820

Product Specifications
Material
430 Stainless Steel
Finish
Satin
Weight of Item (g)
205
Length or Depth of Item when closed (mm)
5
Length or Depth of Item when closed (in)
0.25
Length or Depth of Item when closed (mm)
5
Length or Depth of Item when open (in)
0.25
Height of Item (mm)
1820
Height of Item (in)
71.6875
Width of Item (mm)
8
Width of Item (in)
0.375
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
6 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

SHELF SUPPORT FOR SPN-1820 - SPN-15

$0.50
END CAP FOR SPN-1820 - SPN-17EC

$0.40