ITEM NO. | AP-FK20D |
Weight | 11.2 g |
Dimensions | 55 × 20 × 23 mm |
Load Capacity (kgf) | 30 |
Load Capacity (N) | 294 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
55 mm | 20 mm | 23 mm |
Components
Component | Material | Finish |
• Accessory clip for use with angled shelves
• Used with AP-FB series shelf supports along with AP-FK20C core (both sold separately)
• Both components are compatible with AP-DM or AP-DH series shelf standards
• Angle shelf 60° downwards.
ITEM NO. | AP-FK20D |
Weight | 11.2 g |
Dimensions | 55 × 20 × 23 mm |
Load Capacity (kgf) | 30 |
Load Capacity (N) | 294 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
55 mm | 20 mm | 23 mm |
Component | Material | Finish |
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
No videos yet!
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)