ITEM NO. | BTW-120 |
Weight | 60 g |
Dimensions | 100 × 15 × 120 mm |
Holes | 4 |
Load Capacity (kg) | 20 |
Load Capacity (lbs) | 44 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
100 mm | 15 mm | 120 mm | 60 g |
Components
Component | Material | Finish |