BTW-180

SHELF BRACKET, WHITE - BTW-180

Product Description
  • Stainless steel BT Series (satin finish) or steel BTW and BTK Series (white or black) available.
Product Specifications
Material
Steel
Finish
White
Weight of Item (g)
110
Length or Depth of Item when closed (mm)
148.5
Length or Depth of Item when closed (in)
5.875
Height of Item (mm)
180.5
Height of Item (in)
7.125
Width of Item (mm)
15
Width of Item (in)
0.625
Load Capacity (kg)
25
Load Capacity (lbs)
55
Holes
6
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 15, 3.5 x 25, 3.8 x 32 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

SHELF BRACKET, WHITE - BTW-120

$14.30
SHELF BRACKET, WHITE - BTW-85

$12.00
SHELF BRACKET, WHITE - BTW-380

$61.50
SHELF BRACKET, WHITE - BTW-300

$39.00
SHELF BRACKET, WHITE - BTW-480

$115.30