BTK-480

SHELF BRACKET, BLACK - BTK-480

Product Description
  • Stainless steel BT Series (satin finish) or steel BTW and BTK Series (white or black) available.
Product Specifications
Material
Steel
Finish
Black
Weight of Item (g)
1100
Length or Depth of Item when closed (mm)
400
Length or Depth of Item when closed (in)
15.75
Height of Item (mm)
480
Height of Item (in)
18.9375
Width of Item (mm)
30
Width of Item (in)
1.1875
Load Capacity (kg)
82.5
Load Capacity (lbs)
181
Holes
8
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5 x 30, 5 x 40, 5 x 50, 5 x 60 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

SHELF BRACKET, BLACK - BTK-180

$20.40
SHELF BRACKET, BLACK - BTK-300

$40.70
SHELF BRACKET, BLACK - BTK-85

$11.60
SHELF BRACKET, BLACK - BTK-240

$31.90
SHELF BRACKET, BLACK - BTK-380

$60.40