BTK-380

SHELF BRACKET, BLACK - BTK-380

Product Description
  • Stainless steel BT Series (satin finish) or steel BTW and BTK Series (white or black) available.
Product Specifications
Material
Steel
Finish
Black
Weight of Item (g)
470
Length or Depth of Item when closed (mm)
318
Length or Depth of Item when closed (in)
12.5625
Height of Item (mm)
378
Height of Item (in)
14.9375
Width of Item (mm)
23
Width of Item (in)
0.9375
Load Capacity (kg)
65
Load Capacity (lbs)
143
Holes
8
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 20, 2.8 x 32, 4.5 x 38, 4.5 x 45 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

SHELF BRACKET, BLACK - BTK-180

$20.40
SHELF BRACKET, BLACK - BTK-300

$40.70
SHELF BRACKET, BLACK - BTK-480

$112.00
SHELF BRACKET, BLACK - BTK-85

$11.60
SHELF BRACKET, BLACK - BTK-240

$31.90