ITEM NO. | 900 |
Weight | 120 g |
Dimensions | 35 × 29 mm |
RoHS Status | Not Compliant |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
35 mm | 29 mm | 120 g |
Components
Component | Material | Finish |
Body | Brass | Chrome |
Ring | Brass | Chrome |
Cam | Steel | Yellow Zinc Chromate |
Hex Nut | Steel | Yellow Zinc Chromate |
Washer | Steel | Nickel |
Key | Brass | Nickel |