Product Specifications
Material
Brass
Finish
Chrome
Weight of Item (g)
103
Length or Depth of Item when closed (mm)
36
Height of Item (mm)
30
Width of Item (mm)
47
Max. Door Thickness (mm)
8
Max. Door Thickness (in)
0.3125
Min. Door Thickness (mm)
0.8
Min. Door Thickness (in)
0.3125
Master Keying Availability
N
Million Lock
N
Key Changes
40000
Glass Installation
N
Sheet Metal Installation
Y
Wood Installation
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M7 x 0.75, M19 x 1
Fasteners Type
Metric hex nut
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files