Product Description
- Brass cylinder cam lock
- Reversible key
- 9° cam rotation
- Key is removable in locked position only (key works as a knob in unlocked position)
- Up to 2, key changes available •
Product Specifications
Material
Brass
Finish
Chrome
Weight of Item (g)
97
Length or Depth of Item when closed (mm)
44.5
Length or Depth of Item when closed (in)
1.8125
Length or Depth of Item when open (mm)
44.5
Length or Depth of Item when open (in)
1.8125
Height of Item (mm)
22.5
Height of Item (in)
0.9375
Width of Item (mm)
43.1
Width of Item (in)
1.75
Max. Door Thickness (mm)
12
Max. Door Thickness (in)
0.5
Min. Door Thickness (mm)
0.8
Min. Door Thickness (in)
0
Master Keying Availability
Y
Million Lock
N
Key Changes
3200
Glass Installation
N
Sheet Metal Installation
Y
Wood Installation
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M7 x 0.75, M19 x 1
Fasteners Type
Metric hex nut
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files