HDS-20S/SL-BL

SELF OPENING STAY - HDS-20S/SL-BL

Product Description
  • Lid will self open past the free stop angle
  • For TOP-OPENING FLAP DOOR used with piano, butt or concealed hinges
  • HDS-2S is designed to hold door in fully opened position
  • Used in pairs.
  • Torque Calculation: Torque = Door Height × 1/2 × Door Weight H-Type : 7~11 kg·cm (61~95 lbs·in)/pair, S-Type : 111~15 kg·cm (96~13 lbs·in)/pair
Product Specifications
Material
Plastic
Finish
Black
Weight of Item (g)
300
Length or Depth of Item when closed (mm)
307
Length or Depth of Item when closed (in)
12.125
Length or Depth of Item when open (mm)
195
Length or Depth of Item when open (in)
7.6875
Height of Item (mm)
70
Height of Item (in)
2.8125
Width of Item (mm)
30.5
Width of Item (in)
1.25
Door Max. Torque (kg-cm)
150
Door Max. Torque (lbs-in)
130
Door Min. Torque (kg-cm)
111
Door Min. Torque (lbs-in)
96
Soft Closing
N
Self-Closing
N
Open/Lift Assist
Y
Hold Open Angle (?)
75
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 15
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
REACH 209
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

SELF OPENING STAY - HDS-20S/HL-BL

$33.00
SELF OPENING STAY - HDS-20S/HR-BL

$33.00
SELF OPENING STAY - HDS-20S/SL-WT

$33.00
SELF OPENING STAY - HDS-20S/SR-BL

$33.00
SELF OPENING STAY - HDS-20S/HL-WT

$33.00