ITEM NO. | HG-JHS11-2BL |
Weight | 56 g |
Dimensions | 48 × 70 × 31 mm |
Dampening Direction | Self Opening |
Door Min. Thickness (mm) | 8.5 |
Door Min. Thickness (Inch) | 15/16 |
Mounting Type | Recessed |
Operating Temperature (°C) | 0 |
Operating Temperature (°F) | 32 |
Min. Torque (lbs-in/pr) | 0.89 |
Max. Torque (lbs-in/pr) | 2.21 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
48 mm | 70 mm | 31 mm | 56 g |
Components
Component | Material | Finish |
Body | Polyacetal (POM) | Black |
Bracket for side mount | PBT | Black |
Cover | ABS | Black/White |
Damper | – | – |