ITEM NO. | SFD-3L-L |
Door Max. Height (inch) | 102-3/8 |
Door Max. Height (mm) | 2600 |
Door Max. Weight (kg) | 8 |
Door Max. Weight (lbs) | 17.6 |
Door Max. Width (inch) | 18-07-1964 |
Door Max. Width (mm) | 460 |
Door Min. Thickness (Inch) | 03-Apr |
Door Min. Thickness (mm) | 20 |
Door Min. Width (inch) | 14-61/64 |
Door Min. Width (mm) | 380 |
Self Close | Yes |
Soft Close | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
Components
Component | Material | Finish |