SAJ30-12-6N2.5

SELF-ADJUSTING GLIDE 6MM - SAJ30-12-6N2.5

Product Specifications
Material
Plastic (PE)
Finish
Black
Weight of Item (g)
29
Length or Depth of Item when closed (mm)
32
Length or Depth of Item when closed (in)
1.3125
Height of Item (mm)
42
Height of Item (in)
1.6875
Width of Item (mm)
32
Width of Item (in)
1.3125
Load Capacity (kg)
36
Load Capacity (lbs)
79
Load Capacity (kg/4 ea)
24
Load Capacity (lbs/4 ea)
53
Automatic Height Adjustment
Y
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
W5/16 Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

SELF-ADJUSTING GLIDE 6MM - SAJ30-12-6N3

$11.00
SELF ADJUSTING LEVELING GLIDE - SAJ30-12-6M6

$13.20
SELF ADJUSTING LEVELING GLIDE - SAJ30-12-6M8

$13.20
SELF ADJUSTING LEVELING GLIDE - SAJ30-12-6M10

$13.20
SELF-ADJUSTING GLIDE 3MM - SAJ30-10N2.5

$10.30