SAJ30-12N3

SELF-ADJUSTING GLIDE 3MM - SAJ30-12N3

Product Specifications
Material
Plastic (PE)
Finish
Black
Weight of Item (g)
36
Length or Depth of Item when closed (mm)
32
Length or Depth of Item when closed (in)
1.3125
Height of Item (mm)
37
Height of Item (in)
1.5
Width of Item (mm)
32
Width of Item (in)
1.3125
Load Capacity (kg)
36
Load Capacity (lbs)
79
Load Capacity (kg/4 ea)
24
Load Capacity (lbs/4 ea)
53
Automatic Height Adjustment
Y
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
W3/8 Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

SELF-ADJUSTING GLIDE 3MM - SAJ30-10N2.5

$10.30
SELF-ADJUSTING GLIDE 3MM - SAJ30-10N3

$10.30
SELF-ADJUSTING GLIDE 3MM - SAJ30-12N2.5

$10.30
SELF ADJUSTING LEVELING GLIDE - SAJ30-12M10

$10.30
SELF-ADJUSTING GLIDE 6MM - SAJ30-12-6N2.5

$11.00