ITEM NO. | SAJ30-12M10 |
Weight | 38 g |
Dimensions | 32 × 32 × 37 mm |
RoHS Status | Not Compliant |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
32 mm | 32 mm | 37 mm | 38 g |
Components
Component | Material | Finish |
Body | Polyethylene | Black |
Nut | Steel | Chromate |
Screw | Steel | Chromate |