SDR-A125TRSEE TECH DOC FOR ORDERING INFO

Description

SEE TECH DOC FOR ORDERING INFO

PRODUCT INFORMATION

FEATURES

  • 275 lbs (125 kg)
  • Ceiling mount
  • Recessed and Top Surface Mounted door brackets
  • Double rollers with ball bearings
  • Quiet precision movement Low profile minimum gap of 1/8″ (3 mm) Recess mount
  • Vertical Adjustment (Recessed mount ± 1/16″ (1 mm), Surface mount ± 1/8″ (2.5 mm)
Applications

SEE TECH DOC FOR ORDERING INFO

Specs
ITEM NO.SDR-A125TR
Dimensions 38.5 × 73.5 mm
Roller/Bracket Installation Type

Top Recessed Mount

Track Installation Type

Ceiling Mount

Overall Length (mm) Width (mm) Height (mm) Weight (g)
38.5 mm 73.5 mm

Components

Component Material Finish
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads

No PDFs yet!