ITEM NO. | MC-JM45BL |
Weight | 8.5 g |
Dimensions | 45 × 17 × 5.6 mm |
Includes Strike Plate | No |
Magnetic Force (kg) | 3 |
Magnetic Force (lbs) | 6.6 |
Requires Strike Plate | yes |
Sealed | Yes |
Strike Plate Model | MC-JMP45BL, MC-JMP45WT |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
45 mm | 17 mm | 5.6 mm | 8.5 g |
Components
Component | Material | Finish |
Body | Polypropylene | Black |
Magnet | Neodymium |