ITEM NO. | MC-JM74SW-30 |
Weight | 80 g |
Dimensions | 74 × 30 × 14 mm |
Electronic Switch | Reed Switch |
Magnetic Force (kg) | 3 |
Magnetic Force (lbs) | 6.6 |
Max. Temperature (?C) | 80 |
Sealed | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
74 mm | 30 mm | 14 mm | 80 g |
Components
Component | Material | Finish |
Housing | Polycarbonate | Black |
Counterplate | SUS/Polyacetal | Plain/Black |
Magnet | Ferrite |