ITEM NO. | MC-MS50LGR |
Weight | 15 g |
Dimensions | 50 × 17 × 6.6 mm |
Magnetic Force (kg) | 4 |
Magnetic Force (lbs) | 8.8 |
Sealed | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
50 mm | 17 mm | 6.6 mm | 15 g |
Components
Component | Material | Finish |
Body | Silicone Rubber | Light Gray |
Magnet | Neodymium | Nickel |
Washer | 304 Stainless Steel | Plain |