MC-MS45DGR

SEALED MAGNETIC CATCH - MC-MS45DGR

Product Specifications
Material
Silicone Rubber
Finish
Dark Gray
Weight of Item (g)
12
Length or Depth of Item when closed (mm)
6.6
Length or Depth of Item when closed (in)
0.3125
Height of Item (mm)
17
Height of Item (in)
0.6875
Width of Item (mm)
45
Width of Item (in)
1.8125
Magnetic Force (kg)
2
Magnetic Force (lbs)
4.4
Sealed
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4mm Truss Screw
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

SEALED MAGNETIC CATCH - MC-MSH50BU

$10.00
SEALED MAGNETIC CATCH - MC-MS45LGR

$8.30
SEALED MAGNETIC CATCH - MC-JM50WT

$10.50
Sealed Magnetic Catch - MC-JM50BL

$10.50
SEALED MAGNETIC CATCH - MC-JM63G30

$13.50