Product Specifications
Material
Plastic (POM)
Finish
Light Gray
Weight of Item (g)
20
Length or Depth of Item when open (mm)
19
Length or Depth of Item when open (in)
0.75
Height of Item (mm)
14
Height of Item (in)
0.5625
Width of Item (mm)
63
Width of Item (in)
2.5
Magnetic Force (kg)
3
Magnetic Force (lbs)
6.6
Sealed
Y
Snap-in
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm or #8 screw
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files