ITEM NO. | MC-MSH45BU |
Weight | 12 g |
Dimensions | 45 × 17 × 6.6 mm |
Magnetic Force (kg) | 2 |
Magnetic Force (lbs) | 4.4 |
Sealed | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
45 mm | 17 mm | 6.6 mm | 12 g |
Components
Component | Material | Finish |
Body | Silicone Rubber | Blue |
Magnet | Neodymium | Nickel |
Washer | 304 Stainless Steel | Plain |