Product Specifications
Material
Zinc Alloy
Finish
Black
Weight of Item (g)
25
Length or Depth of Item when closed (mm)
7
Length or Depth of Item when closed (in)
0.3125
Height of Item (mm)
47.5
Height of Item (in)
1.875
Width of Item (mm)
15.7
Width of Item (in)
0.625
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4x14
Fasteners Type
Screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files