2878ST8

SCREW SET FOR 2877ZN5 - 2878ST8

Product Specifications
Material
Steel
Finish
Clear Zinc Chromate
Weight of Item (g)
5
Length or Depth of Item when closed (mm)
25
Length or Depth of Item when closed (in)
1
Height of Item (mm)
6
Height of Item (in)
0.25
Width of Item (mm)
6
Width of Item (in)
0.25
Max. Glass Thickness (mm)
10
Max. Glass Thickness (in)
0.375
Min. Glass Thickness (mm)
6
Min. Glass Thickness (in)
0.25
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

GLASS SHELF SUPPORT - 2877ZN5

$14.30
SCREW SET FOR 2877ZN5 - 2879VA1

$20.40
BACK PANEL CLAMP - 4866ZN5

$50.10
GLASS SHELF SUPPORT - 2881ZN5

$33.50
POINTFIX Ø 30 GLASS STANDOFF **
SPECIAL WRENCH Z057 REQUIRED FOR INSTALLATION - 4872ZN5

$25.50