ITEM NO. | HP-635S |
Weight | 130 g |
Dimensions | 34.9 × 88.9 × 38.1 mm |
Includes Strike Plate | yes |
Installation Type | Screw-On |
Locking Eye | Yes |
Requires Strike Plate | yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
130 g |
Components
Component | Material | Finish |