9320VA

SAFETY PIN - 9320VA

Product Description
  • 32 Stainless Steel Safety Pin with rubber ring
  • Use hammer to insert into clamp.
Product Specifications
Material
302 Stainless Steel
Finish
Plain
Weight of Item (g)
5
Length or Depth of Item when closed (mm)
6
Length or Depth of Item when closed (in)
0.25
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
6
Width of Item (in)
0.25
Max. Glass Thickness (mm)
10
Max. Glass Thickness (in)
0.375
Min. Glass Thickness (mm)
10
Min. Glass Thickness (in)
0.375
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
Y
Downloadable Files

Related Products

POINTFIX Ø 60 GLASS STANDOFF **
SPECIAL WRENCH Z058 REQUIRED FOR INSTALLATION
 - 7015VA

$190.30
POINTFIX Ø 22 GLASS STANDOFF - 7120VA

$76.90
POINTFIX Ø 40 GLASS STANDOFF **
SPECIAL WRENCH Z058 REQUIRED FOR INSTALLATION - 7000VA

$127.60