H-42-C-7

WIRE PULL - H-42-C-7

Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
300
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
12
Height of Item (in)
0.5
Width of Item (mm)
300
Width of Item (in)
11.8125
CC Length (mm)
288
CC Length (in)
11.3125
Bar Diameter (mm)
12
Bar Diameter (in)
0.5
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M8 Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products