Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
46.5
Length or Depth of Item when closed (mm)
7.2
Length or Depth of Item when closed (in)
0.3125
Height of Item (mm)
120
Height of Item (in)
4.75
Width of Item (mm)
120
Width of Item (in)
4.75
Bore Dimensions(mm)
110.5
Nesting Grommets
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files