ASD-150S/S VENTILATOR

Description

• 1.5 mm (1/16″) diameter holes

Specs
ITEM NO.ASD-150
Weight 14.5 g
Dimensions 5 × 150 × 40 mm
RoHS Status

RoHS 3

Overall Length (mm) Width (mm) Height (mm) Weight (g)
150 mm 40 mm 5 mm 14.5 g

Components

Component Material Finish
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads