AST-160

S/S VENTILATOR - AST-160

Product Description
  • 1.5 mm (1/16") diameter holes
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
18
Length or Depth of Item when closed (mm)
3
Length or Depth of Item when closed (in)
0.125
Height of Item (mm)
48
Height of Item (in)
1.9375
Width of Item (mm)
160
Width of Item (in)
6.3125
Nesting Grommets
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Stainless steel tacks
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products