ITEM NO. | SFTH-02-5 |
Weight | 21 g |
Dimensions | 35 × 8.5 × 40 mm |
Holes | 5 |
Knuckles | 3 |
Operating Temperature (°C) | -20 To 60 |
Operating Temperature (?F) | -4 To 140 |
Torque Variation (kgf-cm) | 5 |
Torque Variation (lb-in) | 4.3 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
35 mm | 8.5 mm | 40 mm | 21 g |
Components
Component | Material | Finish |
Body A | 304 Stainless Steel | Polished |
Shaft | 303 Stainless Steel | Polished |
Body B | 301 Stainless Steel | Polished |