SPE-1820WT

S/S THIN HEAVY DUTY SHELF STANDARD WHITE - SPE-1820WT

Product Specifications
Material
430 Stainless Steel
Finish
White
Weight of Item (g)
156
Length or Depth of Item when closed (mm)
3
Length or Depth of Item when closed (in)
0.125
Length or Depth of Item when closed (mm)
3
Length or Depth of Item when open (in)
0.125
Height of Item (mm)
1820
Height of Item (in)
71.6875
Width of Item (mm)
12
Width of Item (in)
0.5
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

S/S THIN HEAVY DUTY SHELF STANDARD - SPE-1820

$6.10
S/S SHELF STANDARD WHITE - SP-1820WT

$16.50
S/S THIN HEAVY DUTY SHELF STANDARD BLACK - SPE-1820-BL

$10.50
THIN HEAVY DUTY SHELF SUPPORT - SPE-FB20S

$0.70
THIN HEAVY DUTY SHELF SUPPORT WHITE - SPE-FB20SWT

$1.60