S-93L

S.S. STAY - S-93L

Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
75
Length or Depth of Item when open (mm)
165
Length or Depth of Item when open (in)
6.5
Height of Item (mm)
23
Height of Item (in)
0.9375
Width of Item (mm)
52
Width of Item (in)
2.0625
Load Capacity (kg)
30
Load Capacity (lbs)
66
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Catch
Y
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products