ITEM NO. | LK-222 |
Weight | 145 g |
Dimensions | 259.5 × 18.5 × 48 mm |
Door Max. Weight (kg) | 2.5 (Door Opening 90 deg 17??), 2.7 (Door Opening 85 deg 15??), 3 (Door Opening 75 deg 14??) |
Door Max. Weight (lbs) | 5.5 (Door Opening 90 deg 17??), 5.9 (Door Opening 85 deg 15??), 6.6 (Door Opening 75 deg 14??) |
Hold Open Angle (degree) | 75, 85, 90 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
259.5 mm | 18.5 mm | 48 mm | 145 g |
Components
Component | Material | Finish |