SPH-20

S/S SHELF BRACKET - SPH-20

Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
4.5
Length or Depth of Item when closed (mm)
23
Length or Depth of Item when closed (in)
0.9375
Length or Depth of Item when closed (mm)
23
Length or Depth of Item when open (in)
0.9375
Height of Item (mm)
13.5
Height of Item (in)
0.5625
Width of Item (mm)
15
Width of Item (in)
0.625
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

S/S SHELF STANDARD - SPH-1820

$15.70
S/S SHELF BRACKET - BT-120

$23.00
S/S SHELF BRACKET - BT-180

$35.00