BT-480S/S SHELF BRACKET

Description

• Stainless steel BT Series (satin finish) or steel BTW and BTK Series (white or black) available.

Applications

Our Largest BT Series Stainless Steel Shelf Brackets

Stainless steel is one of the most classic modern design materials. An icon of clean minimalism and high-strength performance, stainless has always been a Sugatsune America hallmark.

Here you’ll find our BT-480 Stainless Steel Shelf Brackets. From our BT Series of stainless steel brackets, the BT-480 is the largest model in the series, capable of holding loads of up to 181 lbs. (82.5 kg).

If you’re looking for a great and simple stainless steel shelving wall mount bracket, there’s no need to overthink it. Go with the BT Series.

Solid Stainless Steel Construction…

All of our BT Series stainless steel shelf brackets feature solid Grade 304 stainless steel construction. The BT-480 measures in at

  • Height: 18-29/32” (480 mm)
  • Depth: 15-3/4” (400 mm)
  • Width: 1-3/16” (30 mm)
  • Load Capacity: 181 lbs. (82.5 kg) per bracket (with an evenly distributed load)

…With a Satin Finish

All of our core BT Series stainless steel shelf brackets feature a satin finish, giving the metal a handsome grain. This brings out the luster of the stainless steel and creates a satisfying visual texture reminiscent of true satin.

Explore Other Finishes

We also manufacture two parallel product lines: the BTK Series, which offers a black finish, and BTW Series, which has a white finish. Both of these lines use solid-construction standard steel (not stainless-steel). You can see the corresponding 480 brackets here:

Find Other Sizes

Here you can find all of our BT Series stainless steel shelf brackets, along with their BTK Series and BTW Series counterparts. The approximate bracket depth (length) of each stainless steel shelving wall mount bracket is given by the model number in millimeters, and the load capacities are listed under each model:

BT Series

304 Stainless, Satin Finish

BTK Series

White Finish

BTW Series

Black Finish

BT-85

33 lbs. (15 kg)

BTK-85

33 lbs. (15 kg)

BTW-85

33 lbs. (15 kg)

BT-120

44 lbs. (20 kg)

BTK-120

44 lbs. (20 kg)

BTW-120

44 lbs. (20 kg)

BT-180

55 lbs. (25 kg)

BTK-180

55 lbs. (25 kg)

BTW-180

55 lbs. (25 kg)

BT-240

61 lbs. (28 kg)

BTK-240

61 lbs. (28 kg)

BTW-240

61 lbs. (28 kg)

BT-300

77 lbs. (35 kg)

BTK-300

77 lbs. (35 kg)

BTW-300

77 lbs. (35 kg)

BT-380

143 lbs. (65 kg)

BTK-380

143 lbs. (65 kg)

BTW-380

143 lbs. (65 kg)

BT-480

181 lbs. (82.5 kg)

BTK-480

181 lbs. (82.5 kg)

BTW-480

181 lbs. (82.5 kg)

Choose Sugatsune for Your Hardware Needs

Besides our classic stainless steel shelf brackets and our many other brackets, ratcheting hinges, and accessories, at Sugatsune America we stock over 6,000 hardware components for use in residential, commercial, institutional, and industrial applications—with more products added every year in response to the needs of the thousands of project managers, architects, contractors, designers, and other developers who look to the Sugatsune brand to add value to their project. When you need durability, great performance, and a clean, premium look, look no further.

In addition, our products are designed to be highly accessible, easy to install and adjust, and, as we mentioned, very durable even in situations of harsh, heavy use. We are also proud to be AS9120 B and ISO 9001:2015 certified, bringing our hardware into the aviation industry and beyond.

For questions about the BT Series, stainless steel shelf brackets or help finding the right stainless steel shelving wall mount bracket for your project, or for any other questions or needs you have, our product catalogs supply a lot of extra information that you will find helpful, or simply contact our friendly support team at any time.

Specs
ITEM NO.BT-480
Weight 110 g
Dimensions 30 × 480 mm
RoHS Status

Not Compliant

Overall Length (mm) Width (mm) Height (mm) Weight (g)
400 mm 30 mm 480 mm 1,100 g

Components

Component Material Finish
CAD/BIM Files
Videos

No videos yet!

Downloads