ITEM NO. | BT-380 |
Weight | 470 g |
Dimensions | 23 × 378 mm |
RoHS Status | Not Compliant |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
318 mm | 23 mm | 378 mm | 470 g |
Components
Component | Material | Finish |
• Stainless steel BT Series (satin finish) or steel BTW and BTK Series (white or black) available.
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)