BT-300

S/S SHELF BRACKET - BT-300

Product Description
  • Stainless steel BT Series (satin finish) or steel BTW and BTK Series (white or black) available.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
310
Length or Depth of Item when open (mm)
238.5
Length or Depth of Item when open (in)
9.4375
Height of Item (mm)
301
Height of Item (in)
11.875
Width of Item (mm)
20
Width of Item (in)
0.8125
Load Capacity (kg)
35
Load Capacity (lbs)
77
Holes
6
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 16 / 3.5 x 25 / 3.5 x 32 / 3.8 x 38
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

S/S SHELF BRACKET - BT-120

$23.00
S/S SHELF BRACKET - BT-180

$35.00
S/S SHELF BRACKET - BT-240

$57.00
S/S SHELF BRACKET - BT-380

$137.00