ITEM NO. | US-120/M |
Weight | 45 g |
Dimensions | 120 × 19 × 32 mm |
CC Length (Inch) | 04/01/1964 |
CC Length (mm) | 102 |
Design Feature | Lightweight |
Internal Height (mm) | 21 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
120 mm | 19 mm | 32 mm | 45 g |
Components
Component | Material | Finish |