Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
20
Length or Depth of Item when open (mm)
28
Length or Depth of Item when open (in)
1.125
Height of Item (mm)
17
Height of Item (in)
0.6875
Width of Item (mm)
70
Width of Item (in)
2.8125
CC Length (mm)
54
CC Length (in)
2.125
Handle Depth (mm)
28
Handle Depth (in)
1.125
Bar Diameter (mm)
7
Bar Diameter (in)
0.25
Back-to-Back Option
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 16
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files