ITEM NO. | L-195 |
Weight | 125 g |
Dimensions | 48 × 26.5 × 234 mm |
Compatible Hinge Types | Concealed/Piano/Butt |
Door Max. Height (inch) | 13-25/32 |
Door Max. Height (mm) | 350 |
Door Min. Height (inch) | 9-27/32 |
Door Min. Height (mm) | 250 |
Hold Open Angle (degree) | 90 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
236 mm | 26.5 mm | 48 mm | 125 g |
Components
Component | Material | Finish |