4H-55M

S/S HOOK - 4H-55M

Product Description
  • Utility hook with unique design
  • Available with Mirror (M) or Two-tone Mirror and Satin combination finish (TT)
  • Versitle design also enables use as a coat hanger or cabinet pull
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
71
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
65
Height of Item (in)
2.5625
Width of Item (mm)
55
Width of Item (in)
2.1875
Load Capacity (kg)
15.3181818181818
Load Capacity (lbs)
33.7
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.1 x 16
Fasteners Type
,Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products