5HJU-60M

S/S HOOK - 5HJU-60M

Product Description
  • Chamfered edges prevent injury
  • Ceiling hook
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
130
Length or Depth of Item when closed (mm)
69
Length or Depth of Item when closed (in)
2.75
Height of Item (mm)
69
Height of Item (in)
2.75
Width of Item (mm)
61
Width of Item (in)
2.4375
Load Capacity (kg)
20.4090909090909
Load Capacity (lbs)
44.9
Undermount Hook
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 25
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products