5H-85TT

S/S HOOK - 5H-85TT

Product Description
  • Utility hook with unique design
  • Available with Mirror (M) or Two-tone Mirror and Satin combination finish (TT)
  • Versitle design also enables use as a coat hanger or cabinet pull
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
238
Length or Depth of Item when closed (mm)
66.7
Length or Depth of Item when closed (in)
2.6875
Height of Item (mm)
94
Height of Item (in)
3.75
Width of Item (mm)
85
Width of Item (in)
3.375
Load Capacity (kg)
30.6
Load Capacity (lbs)
67
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5.8 x 25
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
REACH 224 10/25/22
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products