ITEM NO. | PP-L |
Weight | 22 g |
Dimensions | 114 × 4.5 × 41 mm |
Holes | 6 |
Load Capacity (kg/pair) | 2.6 |
Load Capacity (lbs/pair) | 5.7 |
Max. Door Height (inch) | 27-09-2016 |
Max. Door Height (mm) | 700 |
Max. Door Width (inch) | 17-03-2004 |
Max. Door Width (mm) | 450 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
114 mm | 4.5 mm | 41 mm | 22 g |
Components
Component | Material | Finish |